ATtiny1624/1626/1627

Status

Name:
STATUS
Offset:
0x01
Reset:
0x00
Access:
-
Bit76543210
CMPBUSYPERBUSYCNTBUSYCTRLABUSY
AccessRRRR
Reset0000

Bit 3 – CMPBUSY: Compare Synchronization Busy

Compare Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Compare (RTC.CMP) register in the RTC clock domain.

Bit 2 – PERBUSY: Period Synchronization Busy

Period Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Period (RTC.PER) register in the RTC clock domain.

Bit 1 – CNTBUSY: Counter Synchronization Busy

Counter Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Count (RTC.CNT) register in the RTC clock domain.

Bit 0 – CTRLABUSY: Control A Synchronization Busy

Control A Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Control A (RTC.CTRLA) register in the RTC clock domain.