ATtiny1624/1626/1627

Temporary Value

The Temporary register is used by the CPU for 16-bit single-cycle access to the 16-bit registers of this peripheral. The register is common for all the 16-bit registers of this peripheral and can be read and written by software. For more details on reading and writing 16-bit registers, refer to Accessing 16-Bit Registers in the AVR CPU section.

Name:
TEMP
Offset:
0x09
Reset:
0x00
Access:
-
Bit76543210
TEMP[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – TEMP[7:0]: Temporary Value

Temporary Value