ATtiny1624/1626/1627

Data

The NVMCTRL.DATAL and NVMCTRL.DATAH register pair represents the 16-bit value, NVMCTRL.DATA. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01.

Name:
DATA
Offset:
0x06
Reset:
0x00
Access:
-
Bit15141312111098
DATA[15:8]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000
Bit76543210
DATA[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 15:0 – DATA[15:0]: Data Register

Data Register

This register is used by the UPDI for fuse write operations.