ATtiny1624/1626/1627

INTFLAGS

Interrupt Flags

  0x09 8 - 0x00    

Interrupt Flags

Bit  7 6 5 4 3 2 1 0  
  INT[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – INT[7:0]: Pin Interrupt Flag

Pin Interrupt Flag

Pin interrupt flag n is cleared by writing a ‘1’ to it.

Pin interrupt flag n is set when the change or state of pin n (Pxn) matches the pin's Input/Sense Configuration (ISC) in PORTx.PINnCTRL.

Writing a ‘0’ to bit n in this bit field has no effect.

Writing a ‘1’ to bit n in this bit field will clear Pin interrupt flag n.