OSC16
Calibration
These bits contains
factory calibration values for the internal 16 MHz oscillator. If the OSCCFG fuse is
configured to run the device at 16 MHz, this byte is automatically copied to the
OSC20MCALIBA register during Reset to calibrate the internal 16 MHz RC
Oscillator.