ATtiny1624/1626/1627

I/O Multiplexing

Table 1. PORT Function Multiplexing
VQFN 24-pin VQFN 20-pin SSOP/SOIC 20-pin TSSOP/SOIC 14-pin Pin Name (1,2) Other/Special ADC0(3) AC0 USART0 USART1 SPI0 TWI0 TCA0 TCBn CCL
23 19 16 10 PA0

RESET
UPDI

                LUT0-IN0
24 20 17 11 PA1   AIN1   TXD(4) TXD MOSI       LUT0-IN1
1 1 18 12 PA2 EVOUTA AIN2   RxD(4) RXD MISO       LUT0-IN2
2 2 19 13 PA3 EXTCLK AIN3   XCK(4) XCK SCK   WO3 1,WO  
3 3 20 14 GND  
4 4 1 1 VDD  
5 5 2 2 PA4   AIN4   XDIR(4) XDIR SS   WO4   LUT0-OUT
6 6 3 3 PA5 VREFA AIN5 OUT         WO5 0,WO LUT3-OUT(4)
7 7 4 4 PA6   AIN6 AINN0              
8 8 5 5 PA7 EVOUTA(4) AIN7 AINP0             LUT1-OUT
9       PB7 EVOUTB(4)                  
10       PB6     AINP3             LUT2-OUT(4)
11 9 6   PB5 CLKOUT AIN8 AINP1         WO2(4)    
12 10 7   PB4 RESET(4) AIN9 AINN1         WO1(4)   LUT0-OUT
13 11 8 6 PB3 TOSC1     RxD       WO0(4)   LUT2-OUT
14 12 9 7 PB2

TOSC2 EVOUTB

    TxD       WO2   LUT2-IN2
15 13 10 8 PB1   AIN10 AINP2 XCK     SDA WO1   LUT2-IN1
16 14 11 9 PB0   AIN11 AINN2 XDIR     SCL WO0   LUT2-IN0
17 15 12   PC0   AIN12     XCK(4) SCK(4)     0,WO(4) LUT3-IN0
18 16 13   PC1   AIN13     RxD(4) MISO(4)      

LUT1-OUT(4)
LUT3-IN1

19 17 14   PC2 EVOUTC AIN14     TxD(4) MOSI(4)       LUT3-IN2
20 18 15   PC3   AIN15     XDIR(4) SS(4)   WO3(4)   LUT1-IN0
21       PC4               WO4(4) 1,WO(4)

LUT1-IN1
LUT3-OUT

22       PC5               WO5(4)   LUT1-IN2
Notes:
  1. 1.Pin names are of type Pxn with x being the PORT instance (A, B) and n the pin number. Notation for signals is PORTx_PINn.
  2. 2.All pins can be used for external interrupt where pins Px2 and Px6 of each port have full asynchronous detection. All pins can be used as event input.
  3. 3.AIN[15:8] can not be used as negative ADC input for differential measurements.
  4. 4.Alternative pin location. For selecting an alternative pin location, refer to the PORTMUX section.