As seen in 32.768 kHz Crystal Oscillator Temperature Drift, a typical 32.786 kHz crystal will drift symmetrically around 25°C. By applying a compensation algorithm to the RTC, it is possible to adjust for the drift.