When properly loaded, the accuracy of a 32.768 kHz crystal oscillators is typically in the ±20 ppm range. An error of one ppm equals an error of 30.5s per year. An error of 20 ppm equals an error of approximately 10 minutes per year. Typically, what contributes to the manufacturing tolerance is the precision of the crystal cut and the purity of the crystal.