The 16-bit software and hardware peripheral libraries provide functions and macros
for setting up and controlling 16-bit peripherals. These libraries are
processor-specific and of the form libpDevice-omf.a
, where
Device
is the 16-bit device number (e.g.,
libp30F6014-coff.a
for the dsPIC30F6014 device) and
omf
is either elf
or coff
.
Documentation for these libraries is provided in HTML Help files. Examples of
use are also provided in each file. By default, the documentation is found in the
docs\periph_lib
subdirectory of the MPLAB XC16 C Compiler install
directory (see “Libraries Overview, Compiler Installation Locations”).