A macro that is used to initialize variables of type, _prog_addressT
.
These variables are not equivalent to C pointers.
Include
<libpic30.h>
Prototype
_init_prog_address(a,b);
Arguments
a |
variable of type _prog_addressT |
b |
initialization value for variable a |
Return Value
N/A
Remarks
None.
Default Behavior
Initialize variable to specified value.
File
libpic30.c