Features
- Low-cost
- Compact design, only one external
component
- Requires only one controller pin, any
AVR® device can be used
- Size-efficient code
- Complementary of the Atmel® AVR415 RC5 IR Remote Control Transmitter on Atmel tinyAVR® and megaAVR® devices