The example shows how to use the event system, including two event configurations, covering both asynchronous and synchronous events. It has instructions on how to set up each part of the system. The example project is available at Atmel®| START.