This firmware is based on the following project configuration.
\Applications\iar_projects
)->
ATSAMR21G18A.ewd All_StdlinkSec_SamR21_Atsamr21g18a_Rf233_48MHz_Iar
\Applications\atmelStudio_projects
)All_StdlinkSec_SamR21_Atsamr21g18a_Rf233_48MHz_Gcc
The BitCloud core libraries from the standard BitCloud SDK release are used.
The HAL libraries are generated with specific changes for ATSAMR21-LED-Driver board (described in Configuration of Parameters) are:
libHAL_Samr21_LedDrv_Atsamr21g18a_48Mhz_Iar.a
libHAL_Samr21_LedDrv_Atsamr21g18a_48Mhz_Gcc.a