AT13519
Features
- LED Driver module implemented in firmware (no external driver IC needed)
- Dimmable Light application as per
ZigBee Light Link Specification – implementation uses the Atmel BitCloud® SDK
- 0.5% to 100% dimming using combination of analog and PWM dimming
- Up to 95% efficiency
- Light control from the AVR477
Touch Remote Control