AT13519

Remote Control

The AVR477 Remote controlboard uses the ATmega256RFR2, which is an IEEE 802.15.4 compliant SoC incorporating an AVR® 8-bit microcontroller and a 2.4GHz RF transceiver.

This board has nine capacitive touch keys and one touch wheel and is used as the ZigBee Remote control device for controlling the dimmable light. The wireless functionality is as defined in the ZLL specification for a remote controller.