The memory footprint of the firmware used on the light and the remote are as follows:
150.742KBytes of read-only code memory
3.626KBytes of read-only data memory
43.657KBytes of read-write data memory
187.733KBytes of CODE memory
22.477KBytes of DATA memory
This memory footprint is obtained when compiling the projects with IAR Embedded workbench for AVR(Remote Control) and ARM (light).