The Atmel® SAM R21 LED Driver is a reference platform for a Dimmable Light with a LED Driver implemented in firmware, which can be controlled wirelessly over ZigBee® using a ZigBee-based remote control device.
This user guide explains the firmware components of the system.