ADCON0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHS[5:0] | GO | ON | |||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W/HS/HC | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Analog Channel Select
CHS | Selected Channel |
---|---|
111111-100110 |
Reserved |
100101 |
FVR Buffer 1 |
100100 |
VSS |
100011-011000 |
Reserved |
010111 |
RC7 |
010110 |
RC6 |
010101 |
RC5 |
010100 |
RC4 |
010011 |
RC3 |
010010 |
RC2 |
010001-001110 |
Reserved |
001101 |
RB5 |
001100 |
RB4 |
001011 |
RB3 |
001010 |
RB2 |
001001 |
RB1 |
001000 |
RB0 |
000111 |
Reserved |
000110 |
Reserved |
000101 |
RA5 |
000100 |
Reserved |
000011 |
RA3 |
000010 |
RA2 |
000001 |
RA1 |
000000 |
RA0 |
ADC Conversion Status
Value | Description |
---|---|
1 | ADC conversion cycle in progress. Setting this bit starts an ADC conversion cycle. This bit is automatically cleared by hardware when the ADC conversion has completed. |
0 | ADC conversion completed/not in progress |
ADC Enable
Value | Description |
---|---|
1 | ADC is enabled |
0 | ADC is disabled an consumes no operating current |