Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
AD20 | TAD | ADC Clock Period | 0.5 | — | 9 | μs | FOSC clock source |
AD21 | 1 | 2 | 6 | μs | ADCRC clock source | ||
AD22 | TCNV | Conversion Time | — | 11 | — | TAD | Set of GO bit to clear of GO bit |
AD23 | TACQ | Acquisition Time | — | 2 | — | μs | |
AD24 | THCD | Sample and Hold Capacitor Disconnect Time | — | — | — | — | FOSC clock source |
* - These parameters are characterized but not tested. † Data in ‘Typ’ column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |
SLEEP
instruction to be
executed.