The following bits are used to configure the EUSART for synchronous host operation:
1
’ to configure the EUSART for
synchronous operation1
’ to configure the EUSART as the
host0
’ for transmit; SREN =
1
for receive (recommended setting to receive 1 byte)0
’ for transmit; CREN =
1
to receive continuously1
’ to enable the EUSART interface