ADACT
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ACT[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
Auto-Conversion Trigger Select
ACT | Auto-Conversion Trigger Source |
---|---|
1111-1110 |
Reserved |
1101 |
Software read of ADRESH |
1100-1010 |
Reserved |
1001 |
Interrupt-on-change Interrupt Flag |
001000 |
PWM4_OUT |
0111 |
PWM3_OUT |
0110 |
CCP2_OUT |
0101 |
CCP1_OUT |
0100 |
TMR2_postscaled_OUT |
0011 |
TMR1_overflow |
0010 |
TMR0_overflow |
0001 |
Pin selected by ADACTPPS |
0000 |
External Trigger Disabled |