Symbol | Definition |
---|---|
R | Readable bit |
W | Writable bit |
HS | Hardware settable bit |
HC | Hardware clearable bit |
S | Set only bit |
C | Clear only bit |
U | Unimplemented bit, read as
‘0 ’ |
‘1 ’ |
Bit value is set |
‘0 ’ |
Bit value is cleared |
x | Bit value is unknown |
u | Bit value is unchanged |
q | Bit value depends on condition |
m | Bit value is predefined |