Standard Operating Conditions

The standard operating conditions for any device are defined as:

Parameter Condition
Operating Voltage: VDDMIN ≤ VDD ≤ VDDMAX
Operating Temperature: TAMIN ≤ TA ≤ TAMAX
Table 1.
Parameter Ratings
VDD — Operating Supply Voltage(1)
  VDDMIN (FOSC ≤ 16 MHz) +1.8V
VDDMIN (FOSC ≤ 32 MHz) +2.5V
VDDMAX +5.5V
TA — Operating Ambient Temperature Range
Industrial Temperature TA_MIN -40°C
TA_MAX +85°C
Extended Temperature TA_MIN -40°C
TA_MAX +125°C
Note:
  1. 1.See Parameter D002, DC Characteristics: Supply Voltage.
Figure 1. Voltage Frequency Graph, -40°C ≤ TA ≤ +125°C
Notes:
  1. 1.The shaded region indicates the permissible combinations of voltage and frequency.
  2. 2.Refer to the “External Clock/Oscillator Timing Requirements” section for each Oscillator mode’s supported frequencies.