IOCxN
1
or LVP = 1
, the MCLR pin port
functionality is disabled and IOC on that pin is not availableBit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IOCxN7 | IOCxN6 | IOCxN5 | IOCxN4 | IOCxN3 | IOCxN2 | IOCxN1 | IOCxN0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Interrupt-on-Change Negative Edge Enable
Value | Description |
---|---|
1 |
Interrupt-on-change enabled on the IOCx pin for a negative-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Falling edge interrupt-on-change disabled for the associated pin |