Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x1E8E |
Reserved | |||||||||
0x1E8F | PPSLOCK | 7:0 | PPSLOCKED | |||||||
0x1E90 | INTPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1E91 | T0CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1E92 | T1CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1E93 | T1GPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1E94 ... 0x1E9B |
Reserved | |||||||||
0x1E9C | T2INPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1E9D ... 0x1EA0 |
Reserved | |||||||||
0x1EA1 | CCP1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1EA2 | CCP2PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1EA3 ... 0x1EC2 |
Reserved | |||||||||
0x1EC3 | ADACTPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1EC4 |
Reserved | |||||||||
0x1EC5 | SSP1CLKPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1EC6 | SSP1DATPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1EC7 | SSP1SSPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1EC8 ... 0x1ECA |
Reserved | |||||||||
0x1ECB | RX1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1ECC | CK1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x1ECD ... 0x1F0F |
Reserved | |||||||||
0x1F10 | RA0PPS | 7:0 | RA0PPS[5:0] | |||||||
0x1F11 | RA1PPS | 7:0 | RA1PPS[5:0] | |||||||
0x1F12 | RA2PPS | 7:0 | RA2PPS[5:0] | |||||||
0x1F13 | RA3PPS | 7:0 | RA3PPS[5:0] | |||||||
0x1F14 | RA4PPS | 7:0 | RA4PPS[5:0] | |||||||
0x1F15 | RA5PPS | 7:0 | RA5PPS[5:0] | |||||||
0x1F16 | RA6PPS | 7:0 | RA6PPS[5:0] | |||||||
0x1F17 | RA7PPS | 7:0 | RA7PPS[5:0] | |||||||
0x1F18 | RB0PPS | 7:0 | RB0PPS[5:0] | |||||||
0x1F19 | RB1PPS | 7:0 | RB1PPS[5:0] | |||||||
0x1F1A | RB2PPS | 7:0 | RB2PPS[5:0] | |||||||
0x1F1B | RB3PPS | 7:0 | RB3PPS[5:0] | |||||||
0x1F1C | RB4PPS | 7:0 | RB4PPS[5:0] | |||||||
0x1F1D | RB5PPS | 7:0 | RB5PPS[5:0] | |||||||
0x1F1E | RB6PPS | 7:0 | RB6PPS[5:0] | |||||||
0x1F1F | RB7PPS | 7:0 | RB7PPS[5:0] | |||||||
0x1F20 | RC0PPS | 7:0 | RC0PPS[5:0] | |||||||
0x1F21 | RC1PPS | 7:0 | RC1PPS[5:0] | |||||||
0x1F22 | RC2PPS | 7:0 | RC2PPS[5:0] | |||||||
0x1F23 | RC3PPS | 7:0 | RC3PPS[5:0] | |||||||
0x1F24 | RC4PPS | 7:0 | RC4PPS[5:0] | |||||||
0x1F25 | RC5PPS | 7:0 | RC5PPS[5:0] | |||||||
0x1F26 | RC6PPS | 7:0 | RC6PPS[5:0] | |||||||
0x1F27 | RC7PPS | 7:0 | RC7PPS[5:0] |