Each digital peripheral has a dedicated PPS Peripheral Input Selection (xxxPPS) register with which the input pin to the peripheral is selected. Devices that have 20 leads or less (8/14/16/20) allow PPS routing to any I/O pin, while devices with 28 leads or more allow PPS routing to I/Os contained within two ports (see the table below).
Multiple peripherals can operate from the same source simultaneously. Port reads always return the pin level regardless of peripheral PPS selection. If a pin also has analog functions associated, the ANSEL bit for that pin must be cleared to enable the digital input buffer.
Peripheral | PPS Input Register | Default Pin Selection at POR | Register Reset Value at POR | Available Input Port | ||
---|---|---|---|---|---|---|
28-Pin Devices | ||||||
External Interrupt | INTPPS | RB0 | ‘b001 000 |
A | B | — |
Timer0 Clock | T0CKIPPS | RA4 | ‘b000 100 |
A | B | — |
Timer1 Clock | T1CKIPPS | RC0 | ‘b010 000 |
A | — | C |
Timer1 Gate | T1GPPS | RB5 | ‘b001 101 |
— | B | C |
Timer2 Input | T2INPPS | RC3 | ‘b010 011 |
A | — | C |
CCP1 | CCP1PPS | RC2 | ‘b010 010 |
— | B | C |
CCP2 | CCP2PPS | RC1 | ‘b010 001 |
— | B | C |
SCL1/SCK1 | SSP1CLKPPS(1) | RC3 | ‘b010 011 |
— | B | C |
SDA1/SDI1 | SSP1DATPPS(1) | RC4 | ‘b010 100 |
— | B | C |
SS1 | SSP1SSPPS | RA5 | ‘b000 101 |
A | — | C |
RX1/DT1 | RX1PPS | RC7 | ‘b010 111 |
— | B | C |
CK1 | CK1PPS | RC6 | ‘b010 110 |
— | B | C |
ADC Conversion Trigger | ADACTPPS | RB4 | ‘b001 100 |
— | B | C |