ADCON1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FM | CS[2:0] | PREF[1:0] | |||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | ||
Reset0 | 0 | 0 | 0 | 0 | 0 |
ADC Result Format/Alignment Selection
Value | Description |
---|---|
1 | Right-justified. The six Most Significant bits of ADRESH are zero-filled. |
0 | Left-justified. The six Least Significant bits of ADRESL are zero-filled. |
ADC Conversion Clock Select
Value | Description |
---|---|
111 | ADCRC |
110 | FOSC/64 |
101 | FOSC/16 |
100 | FOSC/4 |
011 | ADCRC |
010 | FOSC/32 |
001 | FOSC/8 |
000 | FOSC/2 |
ADC Positive Voltage Reference Configuration
Value | Description |
---|---|
11 | VREF+ is connected to internal Fixed Voltage Reference (FVR) |
10 | VREF+ is connected to external VREF+ pin |
01 | Reserved |
00 | VREF+ is connected to VDD |