TxCLKCON

Timer Clock Source Selection Register
Name:
TxCLKCON
Offset:
0x0290
Reset:
Access:
Bit76543210
CS[2:0]
AccessR/WR/WR/W
Reset000

Bits 2:0 – CS[2:0]: Timer Clock Source Selection

Timer Clock Source Selection

Table 1. Clock Source Selection
CS Clock Source
111 Reserved
110 MFINTOSC (32 kHz)
101 MFINTOSC (500 kHz)
100 LFINTOSC
011 HFINTOSC
010 FOSC
001 FOSC/4
000 Pin selected by T2INPPS