OSCSTAT

Name:
OSCSTAT
Offset:
0x890
Reset:
Access:
Bit76543210
HFORMFORLFORADORSFOR
AccessRRRRR
Reset00000

Bit 6 – HFOR: HFINTOSC Ready

HFINTOSC Ready

ValueDescription
1 The HFINTOSC is ready for use
0 The HFINTOSC is not enabled, or it is not ready for use

Bit 5 – MFOR: MFINTOSC Ready

MFINTOSC Ready

ValueDescription
1 The MFINTOSC is ready for use
0 The MFINTOSC is not enabled, or it is not ready for use

Bit 4 – LFOR: LFINTOSC Ready

LFINTOSC Ready

ValueDescription
1 The LFINTOSC is ready for use
0 The LFINTOSC is not enabled, or is not ready for use

Bit 2 – ADOR: ADCRC Oscillator Ready

ADCRC Oscillator Ready

ValueDescription
1 The ADCRC oscillator is ready for use
0 The ADCRC oscillator is not enabled, or is not ready for use

Bit 1 – SFOR: Specified Frequency Oscillator Ready

Specified Frequency Oscillator Ready

ValueDescription
1 The SFINTOSC is ready for use
0 The SFINTOSC is not ready for use