Register Summary - EUSART

Offset Name Bit Pos. 7 6 5 4 3 2 1 0

0x00

...

0x0118

Reserved                  
0x0119 RC1REG 7:0 RCREG[7:0]
0x011A TX1REG 7:0 TXREG[7:0]
0x011B SP1BRG 7:0 SPBRG[7:0]
15:8 SPBRG[15:8]
0x011D RC1STA 7:0 SPEN RX9 SREN CREN ADDEN FERR OERR RX9D
0x011E TX1STA 7:0 CSRC TX9 TXEN SYNC SENDB BRGH TRMT TX9D
0x011F BAUD1CON 7:0 ABDOVF RCIDL   SCKP BRG16   WUE ABDEN