PIE2
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CCP2IE | NVMIE | TMR1GIE | |||||
AccessR/W | R/W | R/W | |||||
Reset0 | 0 | 0 |
CCP2 Interrupt Enable
Value | Description |
---|---|
1 | CCP2 interrupts are enabled |
0 | CCP2 interrupts are disabled |
NVM Interrupt Enable
Value | Description |
---|---|
1 | NVM interrupts are enabled |
0 | NVM interrupts are disabled |
TMR1 Gate Interrupt Enable
Value | Description |
---|---|
1 | TMR1 Gate interrupts are enabled |
0 | TMR1 Gate interrupts are disabled |