Standard Operating Conditions (unless
otherwise stated) Operating temperature -40°C ≤ TA ≤ +125°C |
|||||
---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
TH01 | θJA | Thermal Resistance Junction to Ambient | 60 | °C/W | 28-pin SPDIP package |
56.72 | °C/W | 28-pin SOIC package | |||
57.3 | °C/W | 28-pin SSOP package | |||
39.1 | °C/W | 28-pin VQFN package | |||
TH03 | TJMAX | Maximum Junction Temperature | 150 | °C | |
TH04 | PD | Power Dissipation | — | W | PD = PINTERNAL + PI/O |
TH05 | PINTERNAL | Internal Power Dissipation | — | W | PINTERNAL = IDD x VDD(1) |
TH06 | PI/O | I/O Power Dissipation | — | W | PI/O = Σ(IOL*VOL)+Σ(IOH*(VDD-VOH)) |
TH07 | PDER | Derated Power | — | W | PDER = PDMAX (TJ-TA)/θJA(2) |
Notes:
|