CPCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CPON[1:0] | CPT | CPRDY | |||||
AccessR/W | R/W | R | R | ||||
Reset0 | 0 | 0 | 0 |
Value | Description |
---|---|
11 | Charge pump is enabled |
10 | Charge pump is automatically enabled when VDD < VAUTO (VAUTO = 4.6V) |
01 | Charge
pump is automatically enabled when an analog peripheral is enabled
(ADCON0.ON = 1 ) and VDD <
VAUTO |
00 | Charge pump is disabled |
Value | Description |
---|---|
1 | VDD is above the charge pump auto-enable threshold (VAUTO) |
0 | VDD is below the charge pump auto-enable threshold (VAUTO) |
Value | Description |
---|---|
1 | Charge pump has reached a steady-state operation |
0 | Charge pump is Off or has not reached a steady-state operation |