BORCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SBOREN | BORRDY | ||||||
AccessR/W | R | ||||||
Reset1 | q |
Software Brown-Out Reset Enable
Value | Name | Description |
---|---|---|
— | If BOREN ≠
01 |
SBOREN is read/write, but has no effect on the BOR |
1 | If BOREN =
01 |
BOR Enabled |
0 | If BOREN =
01 |
BOR Disabled |
Brown-Out Reset Circuit Ready Status
Value | Description |
---|---|
1 | The Brown-out Reset circuit is active and armed |
0 | The Brown-out Reset circuit is disabled or is warming up |