PIE1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CCP1IE | TMR2IE | TMR1IE | RC1IE | TX1IE | BCL1IE | SSP1IE | ADIE |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CCP1 Interrupt Enable
Value | Description |
---|---|
1 | CCP1 interrupts are enabled |
0 | CCP1 interrupts are disabled |
TMR2 Interrupt Enable
Value | Description |
---|---|
1 | TMR2 interrupts are enabled |
0 | TMR2 interrupts are disabled |
TMR1 Interrupt Enable
Value | Description |
---|---|
1 | TMR1 interrupts are enabled |
0 | TMR1 interrupts are disabled |
EUSART1 Receive Interrupt Enable
Value | Description |
---|---|
1 | EUSART1 receive interrupts are enabled |
0 | EUSART1 receive interrupts are disabled |
EUSART1 Transmit Interrupt Enable
Value | Description |
---|---|
1 | EUSART1 transmit interrupts are enabled |
0 | EUSART1 transmit interrupts are disabled |
MSSP1 Bus Collision Interrupt Enable
Value | Description |
---|---|
1 | MSSP1 bus collision interrupts are enabled |
0 | MSSP1 bus collision interrupts are disabled |
MSSP1 Interrupt Enable
Value | Description |
---|---|
1 | MSSP1 interrupts are enabled |
0 | MSSP1 interrupts are disabled |
ADC Interrupt Enable
Value | Description |
---|---|
1 | ADC interrupts are enabled |
0 | ADC interrupts are disabled |