The auto-conversion trigger allows periodic ADC measurements without software intervention. When a rising edge of the selected source occurs, the GO bit is set by hardware.
The auto-conversion trigger source is selected with the Auto-Conversion Trigger Select (ACT) bits.