Resets

There are multiple ways to reset this device:

To allow VDD to stabilize, an optional Power-up Timer can be enabled to extend the Reset time after a BOR or POR event.

A simplified block diagram of the On-Chip Reset Circuit is shown in Figure 1.

Figure 1. Simplified Block Diagram of On-Chip Reset Circuit