FSR0
The FSR0 value is the address of the data to which the INDF0 register points.
Notes:
The individual bytes in this multibyte register can be accessed with the following register names:
1.
FSR0H: Accesses the high byte FSR0[15:8].
2.
FSR0L: Accesses the low byte FSR0[7:0].
Name:
FSR0
Offset:
0x0004
Reset:
Access:
Bit
15
14
13
12
11
10
9
8
FSR0[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
FSR0[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – FSR0[15:0]: Address of INDF0 data
Address of INDF0 data