CCPRx
Capture/Compare/Pulse-Width Register
Notes:
The individual bytes in this multibyte register can be accessed with the following register names:
When MODE = Capture or Compare
CCPRxH: Accesses the high byte CCPR[15:8]
CCPRxL: Accesses the low byte CCPR[7:0]
When MODE = PWM and FMT =
0
CCPRx[15:10]: Not used
CCPRxH[1:0]: Accesses the two Most Significant bits CCPR[9:8]
CCPRxL: Accesses the eight Least Significant bits CCPR[7:0]
When MODE = PWM and FMT =
1
CCPRxH: Accesses the eight Most Significant bits CCPR[9:2]
CCPRxL[7:6]: Accesses the two Least Significant bits CCPR[1:0]
CCPRx[5:0]: Not used
Name:
CCPRx
Offset:
0x30C,0x310
Reset:
Access:
Bit
15
14
13
12
11
10
9
8
CCPR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
x
x
x
x
x
x
x
x
Bit
7
6
5
4
3
2
1
0
CCPR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
x
x
x
x
x
x
x
x
Bits 15:0 – CCPR[15:0]: Capture/Compare/Pulse-Width
Capture/Compare/Pulse-Width