The Timer0 module has the following features:
- 8-bit timer with programmable period
- 16-bit timer
- Selectable clock sources
- Synchronous and asynchronous operation
- Programmable prescaler (Independent of Watchdog Timer)
- Programmable postscaler
- Interrupt on match or overflow
- Output on I/O pin (via PPS) or to
other peripherals
- Operation during Sleep
Figure 1. Timer0 Block Diagram