Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param. No. | Sym. | Characteristic | Min. | Typ.† | Max. | Units | Conditions |
Supply Voltage | |||||||
D002 | VDD |
1.8 |
— |
5.5 |
V |
FOSC ≤ 16 MHz | |
2.5 |
— |
5.5 |
V |
FOSC > 16 MHz | |||
RAM Data Retention(1) | |||||||
D003 | VDR | 1.7 |
— |
— |
V |
Device in Sleep mode | |
Power-on Reset Release Voltage(2) | |||||||
D004 | VPOR |
— |
1.6 |
— |
V |
BOR disabled(3) | |
Power-on Reset Rearm Voltage(2) | |||||||
D005 | VPORR |
— |
0.8 |
— |
V |
BOR disabled(3) | |
VDD Rise Rate to ensure internal Power-on Reset signal(2) | |||||||
D006 | SVDD | 0.05 |
— |
— |
V/ms | BOR disabled(3) | |
† - Data in ‘Typ.’ column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Notes:
|