TxRST

Name:
TxRST
Offset:
0x0291
Reset:
Access:
Bit76543210
RSEL[3:0]
AccessR/WR/WR/WR/W
Reset0000

Bits 3:0 – RSEL[3:0]: External Reset Source Selection

External Reset Source Selection

Table 1. External Reset Sources
RSEL Reset Source
1111-0101 Reserved
0100 PWM4_OUT
0011 PWM3_OUT
0010 CCP2_OUT
0001 CCP1_OUT
0000 Pin selected by T2INPPS