AC Characteristics
Figure 1.
Load Conditions
External Clock/Oscillator Timing Requirements
Internal Oscillator Parameters(1)
I/O and CLKOUT Timing Specifications
Reset, WDT, Power-up Timer, and Brown-Out Reset Specifications
Analog-to-Digital Converter (ADC) Accuracy Specifications(1,2)
Analog-to-Digital Converter (ADC) Conversion Timing Specifications
Fixed Voltage Reference (FVR) Specifications
Timer0 and Timer1 External Clock Requirements
Capture/Compare/PWM Requirements (CCP)
EUSART Synchronous Transmission Requirements
EUSART Synchronous Receive Requirements
SPI Mode Requirements
I2C Bus Start/Stop Bits Requirements
I2C Bus Data Requirements
Parent topic:
Electrical Specifications