Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C |
|||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
AD01 | NR | Resolution | — | — | 10 | bit | |
AD02 | EIL | Integral Error | — | — | 2 | LSb | ADCREF+ = 3.0V, ADCREF- = VSS |
AD03 | EDL | Differential Error | — | — | 1 | LSb | ADCREF+ = 3.0V, ADCREF- = VSS |
AD04 | EOFF | Offset Error | — | — | 2 | LSb | ADCREF+ = 3.0V, ADCREF- = VSS |
AD05 | EGN | Gain Error | — | — | 2.5 | LSb | ADCREF+ = 3.0V, ADCREF- = VSS |
AD06 | VADREF | ADC Reference Voltage (ADREF+) | 1.8 | — | VDD | V | |
AD07 | VAIN | Full-Scale Range | VSS | — | ADREF+ | V | |
AD08 | ZAIN | Recommended Impedance of Analog Voltage Source | — | 10 | — | kΩ | |
AD09 | RVREF | ADC Voltage Reference Ladder Impedance | — | 50 | — | kΩ | |
* - These parameters are characterized but not tested. † Data in ‘Typ’ column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Notes:
|