Standard Operating Conditions (unless otherwise stated) | ||||||||
---|---|---|---|---|---|---|---|---|
Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. | Units | Conditions | |
VDD | Note | |||||||
D101 | IDDHFO16 | HFINTOSC = 16 MHz | — | 1.5 | 2.1 | mA | 3.0V | |
D102 | IDDHFOPLL | HFINTOSC = 32 MHz | — | 2.9 | 3.6 | mA | 3.0V | |
† - Data in ‘Typ.’ column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Notes:
|