PIR2
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CCP2IF | NVMIF | TMR1GIF | |||||
AccessR/W/HS | R/W/HS | R/W/HS | |||||
Reset0 | 0 | 0 |
CCP2 Interrupt Flag
Value | CCP Mode | ||
---|---|---|---|
Capture | Compare | PWM | |
1 |
Capture occurred (must be cleared in software) | Compare match occurred (must be cleared in software) | Output trailing edge occurred (must be cleared in software) |
0 |
Capture did not occur | Compare match did not occur | Output trailing edge did not occur |
Nonvolatile Memory (NVM) Interrupt Flag
Value | Description |
---|---|
1 | The requested NVM operation has completed (must be cleared in software) |
0 | Interrupt event has not occurred |
TMR1 Gate Interrupt Flag
Value | Description |
---|---|
1 | The TMR1 Gate has gone inactive (must be cleared in software) |
0 | TMR1 Gate is active |