Register Definitions: Timer2 Control

Long bit name prefixes for the Timer2 peripherals are shown in the table below. Refer to the “Long Bit Names” section of the “Register and Bit Naming Conventions” chapter for more information.

Table 1. Timer2 Long Bit Name Prefixes
Peripheral Bit Name Prefix
Timer2 T2
Important: References to module Timer2 apply to all the even numbered timers on this device (Timer2, Timer4, etc.).