Legend
Peripheral | Short Description | Valid for Silicon Revision | |||||||
---|---|---|---|---|---|---|---|---|---|
ATxmega16A4U | ATxmega32A4U | ATxmega64A4U | ATxmega128A4U | ||||||
Rev. A-D | Rev. E | Rev. A-D | Rev. E | Rev. A-B | Rev. C | Rev. D | Rev. A | ||
ADC | CCADC May Have Missing Codes in Single Ended Unsigned Mode at Low Temp and Low V | * | X | * | X | * | X | X | X |
CRC | CRC Fails for Range CRC When End Address is the Last Word Address of a Flash Section | * | X | * | X | * | X | X | - |
AWeX | AWeX Fault Protection Restore is Not Done Correctly in Pattern Generation Mode | * | X | * | X | * | X | - | - |
Hi-Res | Hi-Res Extension Does Not Work for TC0/1 CCB and CCD | * | X | X | X | * | X | X | X |