IrDA Control Register

Name:
EVCTRL
Offset:
0x0C
Reset:
0x00
Access:
-
Bit76543210
IREI
AccessR/W
Reset0

Bit 0 – IREI: IrDA Event Input Enable

IrDA Event Input Enable

This bit controls whether the IrDA event input is enabled or not. See IRCOM Mode of Operation for more information.

ValueDescription
0 IrDA Event input is disabled
1 IrDA Event input is enabled