Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMD[6:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Command
A change from one
command to another should always go through a No command
(NOCMD
) or No operation (NOOP
) command. If
attempting written to a programming command (except NOCMD
or
NOOP
) while the Flash or EEPROM is busy, a Command
Collision error is signalized in the ERROR bit field in the NVMCTRL.STATUS
register.
Value | Name | Description |
---|---|---|
0x00 |
NOCMD | No command |
0x01 |
NOOP | No operation |
0x02 |
FLWR | Flash Write Enable |
0x08 |
FLPER | Flash Page Erase Enable |
0x09 |
FLMPER2 | Flash 2-page Erase Enable |
0x0A |
FLMPER4 | Flash 4-page Erase Enable |
0x0B |
FLMPER8 | Flash 8-page Erase Enable |
0x0C |
FLMPER16 | Flash 16-page Erase Enable |
0x0D |
FLMPER32 | Flash 32-page Erase Enable |
0x12 |
EEWR | EEPROM Write Enable |
0x13 |
EEERWR | EEPROM Erase and Write Enable |
0x18 |
EEBER | EEPROM Byte Erase Enable |
0x19 |
EEMBER2 | EEPROM 2-byte Erase Enable |
0x1A |
EEMBER4 | EEPROM 4-byte Erase Enable |
0x1B |
EEMBER8 | EEPROM 8-byte Erase Enable |
0x1C |
EEMBER16 | EEPROM 16-byte Erase Enable |
0x1D |
EEMBER32 | EEPROM 32-byte Erase Enable |
0x20 |
CHER | Erase Flash and EEPROM. EEPROM is skipped if EESAVE fuse is set. (UPDI access only.) |
0x30 |
EECHER | Erase EEPROM |
Other |
- | Reserved |